Your dashboard services.
Register to access all tools.

FS / USD

  • Surge arrester with SUB-D connection system for easy retrofitting
  • 9-pole standard connection
  • Standard Profibus DP

Details

Direct connection to the device ensures optimal protection.
lorem ipsum
SUB-D connection for easy installation.
lorem ipsum

FS 9E PB

Surge arrester for Profibus-DP. 9-pin SUB-D version, pin 6 unprotected for the programming interface.

1 Product

Part No. 924017 FS 9E PB 6

GTIN 4013364045934, Customs tariff No. (EU): 85363010, Gross weight: 38.40 g, PU: 1.00 pc(s)


Images

Additional information

FS 9E PB 6 surge arrester for Profibus-DP
Surge arrester FS, SPD class TYPE 4/P1, tested
acc. to EN 61643-21 for the protection of data
interfaces Profibus-DP, SINEC L2 up to 12 Mbit/s,
D-SUB adapter construction, earthing via attached cable
Max. continuous operating voltage (d.c.): 7 V
C1 Nominal discharge current (8/20 µs) line-line: 0.2 kA
C1 Nominal discharge current (8/20 µs) line-SG: 0.2 kA
Pinning: line: 3/8, SG: 5, PG: 1, 6: unprotected

Brand: DEHN
Type: FS 9E PB 6
Part No.: 924017
or equivalent.

Certificates

 

Technical data

SPD class [
Max. continuous operating voltage (d.c.) (Uc ) 7 V
C1 Nominal discharge current (8/20 µs) line-line (In ) 0.2 kA
C1 Nominal discharge current (8/20 µs) line-SG (In ) 0.2 kA
C1 Nominal discharge current (8/20 µs) SG-PG (In ) 0.4 kA
Cut-off frequency (fG ) 90 MHz
Connection (input / output) SUB-D 9 plug / SUB-D 9 socket

Product 924017 was added to Notepad.

Product 924017 was added to the cart.


back to top