Your dashboard services.
Register to access all tools.

Accessories for DEHNrapid LSA

Plug-in SPD Block (without SPDs)

Plug-in SPD block (without SPDs) for 1 to max. 10 three-pole GDT 230 B3 ... gas discharge tubes. Also suitable for DRL protective plugs with earthing frame.

1 Product

Part No. 907499 BM 10 DRL

GTIN 4013364107533, Customs tariff No. (EU): 85389099, Gross weight: 50.40 g, PU: 1.00 pc(s)


Images

Additional information

BM 10 DRL plug-in SPD block (unequipped)
Arrester plug-in SPD block with lightning current
carrying capacity with LSA disconnection block
function, for the protection of 10 pairs and for
supporting 10 3-pole gas discharge tubes,
extendible with DRL protective plug to a combined
lightning current and surge arrester, integrated
disconnection block contacts allow for testing,
measuring and patching at plugged-in protection

Brand: DEHN
Type: BM 10 DRL
Part No.: 907499
or equivalent.

Certificates

 

Technical data

Plugs into LSA disconnection blocks
Earthing via mounting frame

Product 907499 was added to Notepad.

Product 907499 was added to the cart.


Gas Discharge Tube

High-capacity replacement gas discharge tube for DRL 10 or BM 10 DRL. Three-pole version with common arcing chamber for a constant voltage protection level line-line and line-ground.

1 Product

Part No. 907219 GDT 230 B3 FSD

GTIN 4013364107595, Customs tariff No. (EU): 85363090, Gross weight: 2.10 g, PU: 1.00 pc(s)


Images

Additional information

Powerful GDT 230 B3 FSD replacement gas discharge tube
Gas discharge tube for DRL 10 B 180, 3-pole
single chamber device with fail-safe spring,
visual fault indicator by colour change
D1 Total lightning impulse current (10/350 µs): 5 kA

Brand: DEHN
Type: GDT 230 B3 FSD
Part No.: 907219
or equivalent.

 

Technical data

Integrated into Part No. 907 401
Visual fault indication yes
Fail-safe spring yes
D1 Total lightning impulse current (10/350 µs) 5 kA

Product 907219 was added to Notepad.

Product 907219 was added to the cart.


Gas Discharge Tube

High-capacity replacement gas discharge tubes for DRL 10 or BM 10 DRL. Three-pole version with common arcing chamber for a constant voltage protection level line-line and line-ground.

1 Product

Part No. 907218 GDT 230 B3

GTIN 4013364107588, Customs tariff No. (EU): 85363090, Gross weight: 2.20 g, PU: 1.00 pc(s)


Images

Additional information

Powerful GDT 230 B3 replacement gas discharge tube
Gas discharge tube for DRL 10 B 180, 3-pole
single chamber device
D1 Total lightning impulse current (10/350 µs): 5 kA

Brand: DEHN
Type: GDT 230 B3
Part No.: 907218
or equivalent.

 

Technical data

Integrated into Part No. 907 400
D1 Total lightning impulse current (10/350 µs) 5 kA

Product 907218 was added to Notepad.

Product 907218 was added to the cart.


Earthing Frame

Snap-on earthing frame for earthing and installation of max. 10 DRL protection modules. Plugs into a 10-pair disconnection block or DRL plug-in SPD block.

1 Product

Part No. 907498 EF 10 DRL

GTIN 4013364107540, Customs tariff No. (EU): 85389099, Gross weight: 10.00 g, PU: 1.00 pc(s)


Images

Additional information

EF 10 DRL earthing frame
Earthing frame for earthing and mounting
up to 10 pcs. of DRL protective plugs on LSA
disconnection blocks 2/10 or on DRL blug-in
SPD blocks

Brand: DEHN
Type: EF 10 DRL
Part No.: 907498
or equivalent.

Certificates

 

Technical data

Plugs into LSA disconnection blocks or DRL plug-in SPD block
Earthing via mounting frame or DRL plug-in SPD block

Product 907498 was added to Notepad.

Product 907498 was added to the cart.


Label Holder

Universal label holder made of stainless steel for clear identification of LSA connections. Can be snapped onto DEHNrapid LSA plug-in SPD blocks, earthing frames with protective plugs or mounting frames with LSA blocks of the 2/10 series.

1 Product

Part No. 907497 SR DRL

GTIN 4013364112995, Customs tariff No. (EU): 83100000, Gross weight: 16.20 g, PU: 1.00 pc(s)


Images

Additional information

SR DRL label holder
Label holder for identification of LSA connections.
Can be snapped onto DEHNrapid LSA plug-in SPD blocks, earthing frames with protective plugs or mounting frames with LSA SPD blocks of 2/10 type.

Brand: DEHN
Type: SR DRL
Part No.: 907497
or equivalent.

 

Technical data

Plugs into DRL B, EF DRL, LSA blocks 2/10 (profile, with earth connecting clip)

Product 907497 was added to Notepad.

Product 907497 was added to the cart.


Earthing Module

Plugged into the EF 10 DRL earthing frame, the earthing module connects a pair placed on an LSA disconnection block to the equipotential bonding. Its function is to directly earth unused cable cores that are placed on the LSA disconnection block. The earthing module must not be used in combination with the DRL 10 B... plug-in SPD block.

1 Product

Part No. 907496 EM 2 DRL

GTIN 4013364150683, Customs tariff No. (EU): 85369010, Gross weight: 12.82 g, PU: 10.00 pc(s)


Images

Additional information

EM 2 DRL earthing module
Earthing plug for LSA disconnection blocks
for directly earthing lines in connection with
the EF 10 DR2 earthing frame
D1 Total lightning impulse current (10/350 µs): 5 kA

Brand: DEHN
Type: EM 2 DRL
Part No.: 907496
or equivalent.

 

Technical data

D1 Total lightning impulse current (10/350 µs) 5 kA
Plugs into TL2 10DA ...
Earthing via EF 10 DRL
Material zinc die-casting

Product 907496 was added to Notepad.

Product 907496 was added to the cart.


back to top