Your dashboard services.
Register to access all tools.

DEHN Enclosure for Equipotential Bonding

  • Premounted enclosure system for wiring and protection components
  • Tested lightning impulse current carrying capacity
  • Optimised for equipotential bonding (surge arresters and shield connection)
  • Lockable metal enclosure to prevent unauthorised access

Details

All equipotential bonding conductors are brought together in the central earthing block.
lorem ipsum
The enclosure for equipotential bonding can be locked (key supplied with the enclosure).
lorem ipsum
DEHN enclosures for equipotential bonding (DPG) come in different sizes for fitting with 3/6/12/22 LSA blocks. This means that when 20/50/100/200 pairs are connected, there is still enough space left for the earthing plug for connecting the shield wires.
lorem ipsum
The shields of incoming lines can be contacted with SA KRF constant force springs in a space-saving and lightning-current-carrying way.
lorem ipsum

DPG LSA

DPG LSA is a completely premounted enclosure system with LSA mounting frame and allows optimised use of arresters and shield connection systems (constant force spring).

4 Products

Part No. 906100 DPG LSA 30 P

GTIN 4013364106598, Customs tariff No. (EU): 85381000, Gross weight: 3.40 kg, PU: 1.00 pc(s)


Images

Additional information

DPG LSA 30 P enclosure system with LSA mounting frame
Surface-mounted DPG LSA 30 P enclosure system
for three LSA blocks of the 2/10 series
IP 40 degree of protection
D1 Total lightning impulse current (10/350): 15 kA
Carrying capability tested according to the parameters
EN 61643-11, EN 61643-21
Dimensions W x H x D: 245 x 260 x 130 mm

Brand: DEHN
Type: DPG LSA 30 P
Part No.: 906100
or equivalent.

Certificates

 

Technical data

Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) 15 kA
LSA mounting frame for 1x 3 blocks 2/10
Wire guides 1 pc(s).
Degree of protection IP 40
Dimensions W x H x D 240 x 260 x 130 mm

Product 906100 was added to Notepad.

Product 906100 was added to the cart.

Part No. 906101 DPG LSA 60 P

GTIN 4013364106604, Customs tariff No. (EU): 85381000, Gross weight: 4.97 kg, PU: 1.00 pc(s)


Images

Additional information

DPG LSA 60 P enclosure system with LSA mounting frame
Surface-mounted DPG LSA 60 P enclosure system
for six LSA blocks of the 2/10 series
IP 40 degree of protection
D1 Total lightning impulse current (10/350): 30 kA
Carrying capability tested according to the parameters
EN 61643-11, EN 61643-21
Dimensions W x H x D: 245 x 350 x 130 mm

Brand: DEHN
Type: DPG LSA 60 P
Part No.: 906101
or equivalent.

Certificates

 

Technical data

Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) 30 kA
LSA mounting frame for 1x 6 blocks 2/10
Wire guides 2 pc(s).
Degree of protection IP 40
Dimensions W x H x D 240 x 350 x 130 mm

Product 906101 was added to Notepad.

Product 906101 was added to the cart.

Part No. 906102 DPG LSA 120 P

GTIN 4013364106611, Customs tariff No. (EU): 85381000, Gross weight: 5.70 kg, PU: 1.00 pc(s)


Images

Additional information

DPG LSA 120 P enclosure system with LSA mounting frame
Surface-mounted DPG LSA 120 P enclosure system
for 2 x 6 LSA blocks of the 2/10 series
IP 40 degree of protection
D1 Total lightning impulse current (10/350): 50 kA
Carrying capability tested according to the parameters
EN 61643-11, EN 61643-21
Dimensions W x H x D: 330 x 350 x 130 mm

Brand: DEHN
Type: DPG LSA 120 P
Part No.: 906102
or equivalent.

Certificates

 

Technical data

Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) 50 kA
LSA mounting frame for 2x 6 blocks 2/10
Wire guides 2 pc(s).
Degree of protection IP 40
Dimensions W x H x D 330 x 350 x 130 mm

Product 906102 was added to Notepad.

Product 906102 was added to the cart.

Part No. 906103 DPG LSA 220 P

GTIN 4013364106628, Customs tariff No. (EU): 85381000, Gross weight: 7.65 kg, PU: 1.00 pc(s)


Images

Additional information

DPG LSA 220 P enclosure system with LSA mounting frame
Surface-mounted DPG LSA 220 P enclosure system
for 2x 11 LSA blocks of the 2/10 series
IP 40 degree of protection
D1 Total lightning impulse current (10/350): 50 kA
Carrying capability tested according to the parameters
EN 61643-11, EN 61643-21
Dimensions W x H x D: 330 x 500 x 130 mm

Brand: DEHN
Type: DPG LSA 220 P
Part No.: 906103
or equivalent.

Certificates

 

Technical data

Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) 50 kA
LSA mounting frame for 2x 11 blocks 2/10
Wire guides 3 pc(s).
Degree of protection IP 40
Dimensions W x H x D 330 x 500 x 130 mm

Product 906103 was added to Notepad.

Product 906103 was added to the cart.


back to top