Your dashboard services.
Register to access all tools.

DEHNconnect RK

  • Minimum installation width (6 mm only)
  • Quick installation with jumper bar (accessory part)
  • Spring-loaded connection system

Details

DCO RK accessories
lorem ipsum
Use of jumper bars
lorem ipsum
DCO RK
lorem ipsum
DCO RK with end plate
lorem ipsum

DCO RK D

Surge protective device with efficient diodes between the signal lines for SIEMENS-SPS S7-300 digital output modules (laboratory tested). The terminal allows increased EMC protection. No connection to PG.

1 Product

Part No. 919986 DCO RK D 5 24

GTIN 4013364092990, Customs tariff No. (EU): 85363010, Gross weight: 42.00 g, PU: 1.00 pc(s)


Images

Additional information

Kammbrücker KB 10 DCO RK
Surge protective terminal block DEHNconnect RK,
SPD class TYPE 4/P1, tested acc. to EN 61643-21,
can be energy-coordinated acc. to IEC 61643-22,
for protection of digital output modules by
Siemens SPS S7, 2-pole terminal, width: 6 mm,
with spring pressure connection system

Max. continuous operating voltage (d.c.): + 30 V / - 6 V
Nominal current: 10 A

Brand: DEHN
Type: DCO RK D 5 24
Part No.: 919986
or equivalent.

Certificates

 

Technical data

SPD class [
Max. continuous operating voltage (d.c.) (Uc ) + 30 V / - 6 V
Nominal current (IL ) 10 A
C1 Total nominal discharge current (8/20 µs) (In ) 0.3 kA
*) For more detailed information, please visit www.dehn.de/en/sil/

Product 919986 was added to Notepad.

Product 919986 was added to the cart.


back to top