Your dashboard services.
Register to access all tools.

Wiring accessories DK

  • Allows changing of the wiring level
  • For lightning current suitable installation of arrester combinations

Feed-Through Terminal DK 25

Feed-through terminal for busbar wiring.

1 Product

Part No. 952699 DK 25

GTIN 4013364127906, Customs tariff No. (EU): 85369095, Gross weight: 113.70 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DK 25 feed-through terminal for busbar wiring
Feed-through terminal for changing the wiring level
DIN rail mounted device
Multifunctional terminals for simultaneously connecting wires and busbars
Lightning-impulse-current-tested
Lightning impulse current: 100 kA (10/350)
Nominal voltage: 500 V a.c.
Clamping range: max. 25 mm2
Installation width: 1 module, DIN 43880



Brand: DEHN
Type: DK 25
Part No.: 952699
or equivalent.

Certificates

 

Technical data

Nominal voltage (a.c. / d.c.) (UN ) 500 V
Nominal load current (a.c.) (IL ) 100 A
Lightning impulse current (10/350 µs) 100 kA
Cross-sectional area (min.) 1.5 mm2 solid / flexible
Cross-sectional area (max.) 25 mm2 stranded / 16 mm2 flexible

Product 952699 was added to Notepad.

Product 952699 was added to the cart.


back to top