Your dashboard services.
Register to access all tools.

SFL protector

  • Surge protection with monitoring device and disconnector
  • Interference suppressor filter
  • Enhanced safety due to fault-proof Y protective circuit
  • Mains switch with operating state indication (SFL PRO 6X only)
  • 2 m connecting cable for flexible use in a wide range of applications
  • Visual operating state (green) and fault indication (red)

Details

lorem ipsum

SFL PRO 6X

Surge protective multiple socket outlet with mains filter.

1 Product

Part No. 909250 SFL PRO 6X

GTIN 4013364132566, Customs tariff No. (EU): 85363010, Gross weight: 970.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

SFL PRO6X multiple socket outlet with surge protection
Six-way socket outlet with
integrated surge protection and filter
Type 3 SPD according to EN 61643-11
Interference suppressor filter according
to DIN VDE 0565 Part 3
Mains switch with operating state indication: green
Visual fault indication: red
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.6 kV
Total discharge current: 5 kA
Max. mains-side overcurrent protection: 16 A gG or B 16 A
Attenuation at f = 1 MHZ balanced/unbalanced
>= 32 dB / >= 30 dB
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: SFL PRO 6X
Part No.: 909250
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 3 / class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 5 kA
Voltage protection level (UP ) ≤ 1.6 kV
Max. mains-side overcurrent protection B 16 A
Number of socket outlets 6

Product 909250 was added to Notepad.

Product 909250 was added to the cart.


SFL PRO 19"

Surge protective multiple socket outlet with mains filter for 482.6 mm (19 inches) data cabinets.

1 Product

Part No. 909251 SFL PRO 6X 19"

GTIN 4013364132573, Customs tariff No. (EU): 85363010, Gross weight: 877.00 g, PU: 1.00 pc(s)


Images

Additional information

SFL PRO6X 19" multiple socket outlet with surge protection
Six-way socket outlet with
integrated surge protection and filter
Type 3 SPD according to EN 61643-11
Interference suppressor filter according to DIN VDE 0565 Part 3
Operating state indication: green
Visual fault indication: red
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.6 kV
Total discharge current: 5 kA
Max. mains-side overcurrent protection:
16 A gG or B 16 A
Attenuation at f = 1 MHZ balanced/unbalanced
>= 32 dB / >= 30 dB
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: SFL PRO 6X 19"
Part No.: 909251
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 3 / class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 5 kA
Voltage protection level (UP ) ≤ 1.6 kV
Max. mains-side overcurrent protection B 16 A
Number of socket outlets 6

Product 909251 was added to Notepad.

Product 909251 was added to the cart.


back to top