Part No. 961122 DBH M 1 255
GTIN 4013364118652, Customs tariff No. (EU): 85363090, Gross weight: 374.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Voltage protection level (UP ) | ≤ 4 kV |
Max. backup fuse (L) up to IK = 50 kArms (ta ≤ 0.2 s) | 500 A gG |
Max. backup fuse (L) up to IK = 50 kArms (ta ≤ 5 s) | 315 A gG |
Part No. 900222 DB 1 255 H
GTIN 4013364102521, Customs tariff No. (EU): 85363090, Gross weight: 343.80 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Voltage protection level (UP ) | ≤ 4 kV |
Max. backup fuse up to IK = 50 kArms (ta ≤ 0.2 s) | 500 A gG |
Max. backup fuse up to IK = 50 kArms (ta ≤ 5 s) | 315 A gG |
Approvals | KEMA |
Part No. 900120 DB 3 255 H
GTIN 4013364109377, Customs tariff No. (EU): 85363090, Gross weight: 905.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) [L1+L2+L3-N/PEN] (Itotal ) | 100 kA |
Voltage protection level (UP ) | ≤ 4 kV |
Max. backup fuse up to IK = 50 kArms (ta ≤ 0.2 s) | 500 A gG |
Max. backup fuse up to IK = 50 kArms (ta ≤ 5 s) | 315 A gG |
Approvals | KEMA |