Part No. 942330 DG MP TNC ACI 275 FM
GTIN 4013364495319, Customs tariff No. (EU): 85363030, Gross weight: 348.11 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942440 DG MP TNS ACI 275 FM
GTIN 4013364477148, Customs tariff No. (EU): 85363030, Gross weight: 377.08 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage AC [L-PE] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level [L-PE] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | no |
Temporary overvoltage (TOV) (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942341 DG MP TT ACI 275 FM
GTIN 4013364477186, Customs tariff No. (EU): 85363030, Gross weight: 377.71 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | no |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942342 DG MP TT ACI 385 FM
GTIN 4013364484870, Customs tariff No. (EU): 85363030, Gross weight: 439.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | no |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942220 DG MP TN ACI 275 FM
GTIN 4013364495425, Customs tariff No. (EU): 85363030, Gross weight: 234.63 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage AC [L-PE] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level [L-PE] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942121 DG MP TT 2P ACI 275 FM
GTIN 4013364495364, Customs tariff No. (EU): 85363030, Gross weight: 250.04 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 942122 DG MP TT 2P ACI 385 FM
GTIN 4013364495371, Customs tariff No. (EU): 85363030, Gross weight: 250.24 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 335 V / 5 sec. – withstand |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA, VDE |
Part No. 952330 DG M TNC ACI 275 FM
GTIN 4013364376649, Customs tariff No. (EU): 85363030, Gross weight: 360.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952440 DG M TNS ACI 275 FM
GTIN 4013364376625, Customs tariff No. (EU): 85363030, Gross weight: 450.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage AC [L-PE] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level [L-PE] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952341 DG M TT ACI 275 FM
GTIN 4013364376632, Customs tariff No. (EU): 85363030, Gross weight: 455.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952342 DG M TT ACI 385 FM
GTIN 4013364387850, Customs tariff No. (EU): 85363030, Gross weight: 520.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952220 DG M TN ACI 275 FM
GTIN 4013364376656, Customs tariff No. (EU): 85363030, Gross weight: 245.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage AC [L-PE] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level [L-PE] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952121 DG M TT 2P ACI 275 FM
GTIN 4013364376663, Customs tariff No. (EU): 85363030, Gross weight: 255.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952122 DG M TT 2P ACI 385 FM
GTIN 4013364387867, Customs tariff No. (EU): 85363030, Gross weight: 298.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N] / [N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic | 440 V / 120 min. – withstand |
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic | 1200 V / 200 ms – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952100 DG S ACI 275 FM
GTIN 4013364376526, Customs tariff No. (EU): 85363030, Gross weight: 142.10 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA |
Part No. 952113 DG S ACI 385 FM
GTIN 4013364387874, Customs tariff No. (EU): 85363030, Gross weight: 158.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Additional external fuse | not required |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Leakage current | no leakage current |
Approvals | KEMA |