Your dashboard services.
Register to access all tools.

Air-Termination Rod for Trapezoidal Roofs

For protecting roof-mounted structures, domelights etc.
The air-termination rod is placed in the gap between the trapezoidal seams profile. The variable base frame can be adjusted to all trapeziodal profiles.
The special holder for the air-termination rod can compensate roof inclinations up to 10°.

1 Product

Part No. 123032 FS 16 10 2000 TD AL V2A K

GTIN 4013364242067, Customs tariff No. (EU): 85389099, Gross weight: 17.70 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Air-termination rods for trapezoidal roofs; height: 2000 mm
Air-termination rods for trapezoidal roofs
for protecting roof-mounted structures, domelights, etc.
for a roof slope of up to 10°.
The air-termination rod is placed in the gap between the trapezoidal seams profile.
Due to the variable base frame, it can be
adjusted to all trapezoidal profiles.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for amax. gust wind speed of 137 km/h.
Total length (Ø16 / 10 mm): 2000 mm
Profile distance: 600-770 mm
Material of air-termination rod: Al
Material of bases: plastic
Standard: EN 62561-2

Brand: DEHN
Type: FS 16 10 2000 TD AL V2A K
Part No.: 123032
or equivalent.

 

Technical data

Total length (Ø16 / 10 mm) 2000 mm
Max. gust wind speed 137 km/h
Profile distance 600-770 mm
Material of air-termination rod Al
Material of bases plastic
Standard EN 62561-2
Type with a length of 1500 mm (with Part No. 103 210) is available upon request.

Product 123032 was added to Notepad.

Product 123032 was added to the cart.


back to top