Your dashboard services.
Register to access all tools.

Telescopic Lightning Protection Mast for Bucket or Concrete Foundations

Air-termination mast for protecting special facilities such as biogas plants, free field PV systems, Ex systems and ammunition dumps against direct lightning strikes.The masts are erected in a bucket foundation (pre-fabricated) or an on-site concrete foundation with foundation basket (to be ordered separately).For detailed imformation on the plug-in system, foundation and installation, please see in installation instructions No. 1729.This air-termination mast system ensures that entire systems / areas are located in the protected volume (lightning protection zone 0B) without installing horizontal air-termination systems (spanning cables).The separation distance s according to IEC/EN 62305-3 between the air-termination mast and the object to be protected must be observed. The air-termination masts are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).Advantages of the air-termination mast system:
  • Excavation work can be completed in advance
  • Erection in (prefabricated) bucket foundation on site with comparatively little effort, or
  • Erection in on-site concrete foundations with foundation basket (concrete curing time to be observed for scheduling and erection)
  • With flange plate for fast mounting
  • Easily adjustable with M24 threaded bolts
  • Detailed mounting instructions
  • Verifiable statics (upon request)
Components:
  • Air-termination rod, St/tZn, Ø42 / 25 / 15 mm, length 2400 or 5400 mm, with M20 thread and lock nut
  • Conic mast segments
  • Flange plate with connection lug for earth connection hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector (Part No. 301 019))
Max. transport length 6 m.

5 Products

Part No. 103013 TBM 13.35M FP400 STTZN

GTIN 4013364129818, Customs tariff No. (EU): 85389099, Gross weight: 228.00 kg, PU: 1.00 pc(s)


Images

Additional information

Telescopic lightning protection mast in bucket or concrete foundation; height: 13.38 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting installations against direct lightning strikes
The mast is erected in a bucket foundation (pre-fabricated)
or an on-site concrete foundation with foundation basket
The mast is dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 194 km/h.
Plug-in system with conical mast parts
Including flange plate with terminal lug for earth connection
borehole Ø12 mm (for Ø10‑mm round conductor, e.g. with KS connector, part no. 301 019)
Material: St/tZn
Height above ground level: 13380 mm
Mast segments: 2
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø27 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1400 x 1400 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 13.35M FP400 STTZN
Part No.: 103013
or equivalent.

 

Technical data

Material St/tZn
Height above ground level (l1) 13380 mm
Mast segments 2
Max. gust wind speed with Concrete foundation 194 km/h
Max. gust wind speed with bucket foundation 143 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø27 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1400 x 1400 x 900 mm
Standard EN 62561-(1+2)

Product 103013 was added to Notepad.

Product 103013 was added to the cart.

Part No. 103016 TBM 16.35M FP400 STTZN

GTIN 4013364129825, Customs tariff No. (EU): 85389099, Gross weight: 230.00 kg, PU: 1.00 pc(s)


Images

Additional information

Telescopic lightning protection mast in bucket or concrete foundation; height: 16.38 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting installations against direct lightning strikes
The mast is erected in a bucket foundation (pre-fabricated)
or an on-site concrete foundation with foundation basket
The mast is dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 135 km/h.
Plug-in system with conical mast parts
Including flange plate with terminal lug for earth connection
borehole Ø12 mm (for Ø10‑mm round conductor, e.g. with KS connector, part no. 301 019)
Material: St/tZn
Height above ground level: 16380 mm
Mast segments: 2
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø27mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1400 x 1400 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 16.35M FP400 STTZN
Part No.: 103016
or equivalent.

 

Technical data

Material St/tZn
Height above ground level (l1) 16380 mm
Mast segments 2
Max. gust wind speed with Concrete foundation 135 km/h
Max. gust wind speed with bucket foundation 135 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø27mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1400 x 1400 x 900 mm
Standard EN 62561-(1+2)

Product 103016 was added to Notepad.

Product 103016 was added to the cart.

Part No. 103019 TBM 19.35M FP565 STTZN

GTIN 4013364129832, Customs tariff No. (EU): 85389099, Gross weight: 310.00 kg, PU: 1.00 pc(s)


Images

Additional information

Telescopic lightning protection mast in bucket or concrete foundation; height: 19.38 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting installations against direct lightning strikes
The mast is erected in a bucket foundation (pre-fabricated)
or an on-site concrete foundation with foundation basket
The mast is dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 131 km/h.
Plug-in system with conical mast parts
Including flange plate with terminal lug for earth connection
borehole Ø12 mm (for Ø10‑mm round conductor, e.g. with KS connector, part no. 301 019)
Material: St/tZn
Height above ground level: 19380 mm
Mast segments: 3
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø27 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1600 x 1600 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 19.35M FP565 STTZN
Part No.: 103019
or equivalent.

 

Technical data

Material St/tZn
Height above ground level (l1) 19380 mm
Mast segments 3
Max. gust wind speed with Concrete foundation 131 km/h
Max. gust wind speed with bucket foundation 107 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø27 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1600 x 1600 x 900 mm
Standard EN 62561-(1+2)

Product 103019 was added to Notepad.

Product 103019 was added to the cart.

Part No. 103022 TBM 22.35M FP565 STTZN

GTIN 4013364129849, Customs tariff No. (EU): 85389099, Gross weight: 452.00 kg, PU: 1.00 pc(s)


Images

Additional information

Telescopic lightning protection mast in bucket or concrete foundation; height: 22.38 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting installations against direct lightning strikes
The mast is erected in a bucket foundation (pre-fabricated)
or an on-site concrete foundation with foundation basket
The mast is dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 129 km/h.
Plug-in system with conical mast parts
Including flange plate with terminal lug for earth connection
borehole Ø12 mm (for Ø10‑mm round conductor, e.g. with KS connector, part no. 301 019)
Material: St/tZn
Height above ground level: 22380 mm
Mast segments: 4
Dimensions of flange plate: 565 x 565 mm
Flange plate: 8x Ø27 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation : 1800 x 1800 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 22.35M FP565 STTZN
Part No.: 103022
or equivalent.

 

Technical data

Material St/tZn
Height above ground level (l1) 22380 mm
Mast segments 4
Max. gust wind speed with Concrete foundation 129 km/h
Max. gust wind speed with bucket foundation 129 km/h
Dimensions of flange plate 565 x 565 mm
Flange plate 8x Ø27 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation (l x w x h) 1800 x 1800 x 900 mm
Standard EN 62561-(1+2)

Product 103022 was added to Notepad.

Product 103022 was added to the cart.

Part No. 103025 TBM 24.85M FP565 STTZN

GTIN 4013364129856, Customs tariff No. (EU): 85389099, Gross weight: 550.00 kg, PU: 1.00 pc(s)


Images

Additional information

Telescopic lightning protection mast in bucket or concrete foundation; height: 24.88 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting installations against direct lightning strikes
The mast is erected in a bucket foundation (pre-fabricated)
or an on-site concrete foundation with foundation basket
The mast is dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 127 km/h.
Plug-in system with conical mast parts
Including flange plate with terminal lug for earth connection
borehole Ø12 mm (for Ø10‑mm round conductor, e.g. with KS connector, part no. 301 019)
Material: St/tZn
Height above ground level: 24880 mm
Mast segments: 5
Dimensions of flange plate: 565 x 565 mm
Flange plate: 8x Ø27 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation : 2000 x 2000 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 24.85M FP565 STTZN
Part No.: 103025
or equivalent.

 

Technical data

Material St/tZn
Height above ground level (l1) 24880 mm
Mast segments 5
Max. gust wind speed with Concrete foundation 127 km/h
Max. gust wind speed with bucket foundation 127 km/h
Dimensions of flange plate 565 x 565 mm
Flange plate 8x Ø27 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation (l x w x h) 2000 x 2000 x 900 mm
Standard EN 62561-(1+2)

Product 103025 was added to Notepad.

Product 103025 was added to the cart.


back to top