Your dashboard services.
Register to access all tools.

Self-supporting Air-Termination Rods 4 to 9 m

Self-supporting air-termination rods with hinged tripod for protecting larger roof-mounted structures, adjustable to the roof inclination up to max. 10°.

The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.

Components:
– Tube Ø40 x 5 mm
– Tubular air-termination rod tapered Ø16 / 10 mm; optionally Ø22 / 16 / 10 mm
– Double clamp for 2x Rd 8-10 mm
– Tripod for concrete bases with fixing wedge

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Height up to 5.5 m

4 Products

Part No. 105400 FS D40 16 10 4000 AL DBS KB STTZN

GTIN 4013364094383, Customs tariff No. (EU): 85389099, Gross weight: 13.40 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 4000 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 185 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 4000 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 132 km/h
Max. gust wind speed for 6 bases, 17 kg each: 184 km/h
Max. gust wind speed for 9 bases, 17 kg each: 185 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 4000 AL DBS KB STTZN
Part No.: 105400
or equivalent.

 

Technical data

Height 4000 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 132 km/h
Max. gust wind speed for 6 bases, 17 kg each 184 km/h
Max. gust wind speed for 9 bases, 17 kg each 185 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105400 was added to Notepad.

Product 105400 was added to the cart.

Part No. 105450 FS D40 22 16 10 4500 AL DBS KB STTZN

GTIN 4013364094413, Customs tariff No. (EU): 85389099, Gross weight: 13.80 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 4500 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 186 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 4500 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 117 km/h
Max. gust wind speed for 6 bases, 17 kg each: 163 km/h
Max. gust wind speed for 9 bases, 17 kg each: 186 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 4500 AL DBS KB STTZN
Part No.: 105450
or equivalent.

 

Technical data

Height 4500 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 117 km/h
Max. gust wind speed for 6 bases, 17 kg each 163 km/h
Max. gust wind speed for 9 bases, 17 kg each 186 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105450 was added to Notepad.

Product 105450 was added to the cart.

Part No. 105500 FS D40 16 10 5000 AL DBS KB STTZN

GTIN 4013364094420, Customs tariff No. (EU): 85389099, Gross weight: 15.00 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 5000 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 163 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be
ordered separately.
Height: 5000 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 99 km/h
Max. gust wind speed for 6 bases, 17 kg each: 132 km/h
Max. gust wind speed for 9 bases, 17 kg each: 163 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 5000 AL DBS KB STTZN
Part No.: 105500
or equivalent.

 

Technical data

Height 5000 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 99 km/h
Max. gust wind speed for 6 bases, 17 kg each 132 km/h
Max. gust wind speed for 9 bases, 17 kg each 163 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105500 was added to Notepad.

Product 105500 was added to the cart.

Part No. 105550 FS D40 22 16 10 5500 AL DBS KB STTZN

GTIN 4013364094437, Customs tariff No. (EU): 85389099, Gross weight: 15.20 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 5500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 147 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 5500 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 93 km/h
Max. gust wind speed for 6 bases, 17 kg each: 121 km/h
Max. gust wind speed for 9 bases, 17 kg each: 147 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 5500 AL DBS KB STTZN
Part No.: 105550
or equivalent.

 

Technical data

Height 5500 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 93 km/h
Max. gust wind speed for 6 bases, 17 kg each 121 km/h
Max. gust wind speed for 9 bases, 17 kg each 147 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105550 was added to Notepad.

Product 105550 was added to the cart.


Height up to 9 m with adjustable StSt braces Ø10 mm

7 Products

Part No. 105600 FS D40 16 10 6000 AL DBS KB STTZN

GTIN 4013364094444, Customs tariff No. (EU): 85389099, Gross weight: 29.40 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 6000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 187 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be
ordered separately.
Height: 6000 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 110 km/h
Max. gust wind speed for 6 bases, 17 kg each: 137 km/h
Max. gust wind speed for 9 bases, 17 kg each: 170 km/h
Max. gust wind speed for 12 bases, 17 kg each: 187 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 6000 AL DBS KB STTZN
Part No.: 105600
or equivalent.

 

Technical data

Height 6000 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 110 km/h
Max. gust wind speed for 6 bases, 17 kg each 137 km/h
Max. gust wind speed for 9 bases, 17 kg each 170 km/h
Max. gust wind speed for 12 bases, 17 kg each 187 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105600 was added to Notepad.

Product 105600 was added to the cart.

Part No. 105650 FS D40 22 16 10 6500 AL DBS KB STTZN

GTIN 4013364094451, Customs tariff No. (EU): 85389099, Gross weight: 30.00 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 6500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 187 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 6500 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 105 km/h
Max. gust wind speed for 6 bases, 17 kg each: 132 km/h
Max. gust wind speed for 9 bases, 17 kg each: 159 km/h
Max. gust wind speed for 12 bases, 17 kg each: 187 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 6500 AL DBS KB STTZN
Part No.: 105650
or equivalent.

 

Technical data

Height 6500 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 105 km/h
Max. gust wind speed for 6 bases, 17 kg each 132 km/h
Max. gust wind speed for 9 bases, 17 kg each 159 km/h
Max. gust wind speed for 12 bases, 17 kg each 187 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105650 was added to Notepad.

Product 105650 was added to the cart.

Part No. 105700 FS D40 16 10 7000 AL DBS KB STTZN

GTIN 4013364094468, Customs tariff No. (EU): 85389099, Gross weight: 31.20 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 7000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 163 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 7000 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 96 km/h
Max. gust wind speed for 6 bases, 17 kg each: 120 km/h
Max. gust wind speed for 9 bases, 17 kg each: 137 km/h
Max. gust wind speed for 12 bases, 17 kg each: 163 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 7000 AL DBS KB STTZN
Part No.: 105700
or equivalent.

 

Technical data

Height 7000 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 96 km/h
Max. gust wind speed for 6 bases, 17 kg each 120 km/h
Max. gust wind speed for 9 bases, 17 kg each 137 km/h
Max. gust wind speed for 12 bases, 17 kg each 163 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105700 was added to Notepad.

Product 105700 was added to the cart.

Part No. 105750 FS D40 22 16 10 7500 AL DBS KB STTZN

GTIN 4013364094475, Customs tariff No. (EU): 85389099, Gross weight: 31.40 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 7500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 149 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 7500 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 93 km/h
Max. gust wind speed for 6 bases, 17 kg each: 112 km/h
Max. gust wind speed for 9 bases, 17 kg each: 135 km/h
Max. gust wind speed for 12 bases, 17 kg each: 149 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 7500 AL DBS KB STTZN
Part No.: 105750
or equivalent.

 

Technical data

Height 7500 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 93 km/h
Max. gust wind speed for 6 bases, 17 kg each 112 km/h
Max. gust wind speed for 9 bases, 17 kg each 135 km/h
Max. gust wind speed for 12 bases, 17 kg each 149 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105750 was added to Notepad.

Product 105750 was added to the cart.

Part No. 105800 FS D40 16 10 8000 AL DBS KB STTZN

GTIN 4013364094338, Customs tariff No. (EU): 85389099, Gross weight: 32.60 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 8000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 137 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 8000 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 105 km/h
Max. gust wind speed for 9 bases, 17 kg each: 124 km/h
Max. gust wind speed for 12 bases, 17 kg each: 137 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 8000 AL DBS KB STTZN
Part No.: 105800
or equivalent.

 

Technical data

Height 8000 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 105 km/h
Max. gust wind speed for 9 bases, 17 kg each 124 km/h
Max. gust wind speed for 12 bases, 17 kg each 137 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105800 was added to Notepad.

Product 105800 was added to the cart.

Part No. 105850 FS D40 22 16 10 8500 AL DBS KB STTZN

GTIN 4013364094482, Customs tariff No. (EU): 85389099, Gross weight: 32.80 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 8500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 132 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 8500 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 101 km/h
Max. gust wind speed for 9 bases, 17 kg each: 117 km/h
Max. gust wind speed for 12 bases, 17 kg each: 132 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 8500 AL DBS KB STTZN
Part No.: 105850
or equivalent.

 

Technical data

Height 8500 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 101 km/h
Max. gust wind speed for 9 bases, 17 kg each 117 km/h
Max. gust wind speed for 12 bases, 17 kg each 132 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105850 was added to Notepad.

Product 105850 was added to the cart.

Part No. 105900 FS D40 22 16 10 9000 AL DBS KB STTZN

GTIN 4013364240766, Customs tariff No. (EU): 85389099, Gross weight: 33.67 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod; height: 9000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 132 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 9000 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 101 km/h
Max. gust wind speed for 9 bases, 17 kg each: 117 km/h
Max. gust wind speed for 12 bases, 17 kg each: 132 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 9000 AL DBS KB STTZN
Part No.: 105900
or equivalent.

 

Technical data

Height 9000 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 101 km/h
Max. gust wind speed for 9 bases, 17 kg each 117 km/h
Max. gust wind speed for 12 bases, 17 kg each 132 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Product 105900 was added to Notepad.

Product 105900 was added to the cart.


back to top