Your dashboard services.
Register to access all tools.

Air-Termination Rod for Ridge and Hip Tiles

For protecting solar thermal modules, photovoltaic generators or other roof-mounted structures on steep roofs.
The clamping bracket must be adjusted to the diameter of the ridge tiles before it is used to secure the air-termination rod.

1 Product

Part No. 123109 FS 10 1000 FG AL V2A

GTIN 4013364107366, Customs tariff No. (EU): 85389099, Gross weight: 339.50 g, PU: 1.00 pc(s)


Images

Additional information

Air-termination rod for ridge and hip tiles, height: 1000 mm
Air-termination rod for ridge and hip tiles for protecting e.g.
solar thermal modules, photovoltaic generators or other roof-mounted
structures on steep roofs.
IThe clamping bracket must be adjusted to the diameter of the ridge
tiles before it is used to secure the air-termination rod.
Material of air-termination rod: Al
Length: 1000 mm
Clamping range: 120-240 mm
Standard: EN 62561-2

Brand: DEHN
Type: FS 10 1000 FG AL V2A
Part No.: 123109
or equivalent.

 

Technical data

Material of air-termination rod Al
Length 1000 mm
Clamping range 120-240 mm
Standard EN 62561-2

Product 123109 was added to Notepad.

Product 123109 was added to the cart.


back to top