Your dashboard services.
Register to access all tools.

Accessories for DEHNconnect SD2

Signal Disconnect Disconnection Module (Spare Part)

Disconnection module (spare part) to be plugged into DCO SD2 for disconnecting the signal in the system circuit.

1 Product

Part No. 917900 DCO SD2

GTIN 4013364150676, Customs tariff No. (EU): 85389099, Gross weight: 3.01 g, PU: 5.00 pc(s)


Images

Additional information

DCO SD2 disconnection module for signal disconnection in the
system circuit
Plug-in module for insertion
into terminal blocks with
integrated surge protection of
the DEHNconnect DCO SD2
family for signal disconnection in
the system circuit

Brand: DEHN
Type: DCO SD2
Part No.: 917900
or equivalent.

 

Technical data

Width 6 mm

Product 917900 was added to Notepad.

Product 917900 was added to the cart.


Jumper Bar

Multipole jumper bar for DCO SD2 terminal blocks with integrated surge protection.

1 Product

Part No. 919880 KB 10 DCO RK

GTIN 4013364095090, Customs tariff No. (EU): 85369010, Gross weight: 5.40 g, PU: 25.00 pc(s)


Images

Additional information

KB 10 DCO RK jumper bar
Jumper bar
for DEHNconnect RK
10 poles

Brand: DEHN
Type: KB 10 DCO RK
Part No.: 919880
or equivalent.

 

Technical data

Poles 10

Product 919880 was added to Notepad.

Product 919880 was added to the cart.


Quick Labelling System, horizontal imprint

Plate with 2x plate numbers from 1 to 50 for DCO SD2, horizontal imprint.

1 Product

Part No. 917977 LS 1 50 H DCO

GTIN 4013364151536, Customs tariff No. (EU): 39269097, Gross weight: 9.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

LS 1 50 H DCO quick labelling system, horizontal imprint
Labelling system for DEHNconnect SD2
horizontally printed

Brand: DEHN
Type: LS 1 50 H DCO
Part No.: 917977
or equivalent.

 

Technical data

Material plastic

Product 917977 was added to Notepad.

Product 917977 was added to the cart.


back to top