Your dashboard services.
Register to access all tools.

Clamping Piece

For connecting flat material to structural parts or, for example, connection clamps for steel girders (without a hole in the flat strip).

1 Product

Part No. 380129 KS B11.11 FL30X4 V2A

GTIN 4013364150416, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)


Images

Additional information

Clamping piece for connecting flat material, StSt
Clamping piece for connecting flat material to structural parts or e.g. connection clamps for steel girders (without a hole in the flat strip)
Clamping range Fl: up to 30 x 4 mm
Material: StSt
Fixing: square hole 11 x 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: KS B11.11 FL30X4 V2A
Part No.: 380129
or equivalent.

 

Technical data

Clamping range Fl up to 30 x 4 mm
Material StSt
Fixing square hole 11 x 11 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 380129 was added to Notepad.

Product 380129 was added to the cart.


back to top