Your dashboard services.
Register to access all tools.

DEHNrecord Alert

  • Modbus TCP/RTU communication module
  • Integration of Red/Line and Yellow/Line SPDs in a monitoring system
  • Monitoring of up to 4 surge arresters with remote signalling contacts and up to 150 BLITZDUCTOR XT arresters (RS 485)
  • Integration of the remote signalling contacts of further user-defined functional modules in the monitoring system

Details

Configuration of the whole DEHNrecord Alert system with Red/Line and Yellow/Line surge arresters.
lorem ipsum


DRC AL MODBUS

Compact DIN rail mounted device for the transmission of SPD status information, e.g. functional status, part number of SPD and part numbers of the replacement modules via Modbus RTU/TCP.

1 Product

Part No. 910694 DRC AL MODBUS

GTIN 4013364350212, Customs tariff No. (EU): 90308900, Gross weight: 123.00 g, PU: 1.00 pc(s)


Images

Additional information

Modbus communication module DRC AL MODBUS
for surge arresters
DIN rail mounting device for the integration of surge arresters
into a Modbus based communication system.
Transmission of status and article data of
max. 150 BXT with LifeCheck and max. 4 remote signalling contacts
via Modbus RTU and Modbus TCP to a supervisory system.
BXT in the system have to be monitored via DRC MCM AL XT.

Brand: DEHN
Type: DRC AL MODBUS
Part No.: 910694
or equivalent.

Certificates

 

Technical data

Input voltage range (d.c.) (UIN ) 11-28 V
Max. power 600 mW
Inputs 4 universally applicable remote signalling contacts and up to 150 BLITZDUCTOR XT via DRC MCM AL XT (910 698)
Communication Modbus RTU/TCP

Product 910694 was added to Notepad.

Product 910694 was added to the cart.


DRC MCM AL XT

DIN rail mounted device with integrated LifeCheck sensor for condition monitoring of max. 10 LifeCheck-equipped BLITZDUCTOR XT / XTU arresters. Transmission of the status of the bus address and BXT part numbers to the DEHNrecord Alert communication unit.

1 Product

Part No. 910698 DRC MCM AL XT

GTIN 4013364337053, Customs tariff No. (EU): 90308900, Gross weight: 67.05 g, PU: 1.00 pc(s)


Images

Additional information

DRC MCM XT DIN rail mounted device with LifeCheck sensor
DIN rail mounted device with integrated
RFIDLifeCheck sensor for
condition monitoring
of max. 10 BXT with LifeCheck.
Visual arrester status indication
combined with remote signalling,
break contact or make contact optional.
BXTs to be monitored can be
pre-programmed with DRC MCM in combination with a
PC and standard RS 485 adapter
or with DRC LC M3
.

Brand: DEHN
Type: DRC MCM AL XT
Part No.: 910698
or equivalent.

 

Technical data

Input voltage range (d.c.) (UIN ) 18-48 V
Max. nominal current consumption (IIN ) 100 mA
RFID transmission frequency 125 kHz
Physical interface RS485
Delivery includes base part, monitoring module, quick guide and labelling system

Product 910698 was added to Notepad.

Product 910698 was added to the cart.


back to top