Assortment case for number plate, variable
Sortimo assortment case with number marking set.
Content:
100x each of number inset "0", "1", "2", "3", "4", "5", "6", "7", "8", "9"
100x number inset without embossment
100x variable number plate with slot
300x combination head screw StSt M6 x 16 mm
50x carrier plate StSt for VDB test badge
50x saddle clamp Al Rd 7-10 mm
50x saddle clamp Al Rd 16 mm
1 Product
Part No. 490999 NS SOB 0.9
GTIN 4013364306448, Customs tariff No. (EU): 42021250, Gross weight: 8.51 kg, PU: 1.00 pc(s)
Technical data
Material | Plastic |
Dimensions | 450 x 360 x 120 mm |
Part No. 490110 NST 7.10 FL30 ON AL
GTIN 4013364306462, Customs tariff No. (EU): 83100000, Gross weight: 23.00 g, PU: 50.00 pc(s)
Technical data
Material of plate | Al |
Material of saddle clamp | Al |
Clamping range Rd / Fl | 7-10 / 30 mm |
Material of screw | StSt |
Screw | dm M6 x 16 mm |
Part No. 490116 NST 16 ON AL
GTIN 4013364306479, Customs tariff No. (EU): 83100000, Gross weight: 24.00 g, PU: 50.00 pc(s)
Technical data
Material of plate | Al |
Material of saddle clamp | Al |
Clamping range Rd | 16 mm |
Material of screw | StSt |
Screw | dm M6 x 16 mm |
Part No. 490100 NST ON AL
GTIN 4013364306486, Customs tariff No. (EU): 83100000, Gross weight: 6.86 g, PU: 100.00 pc(s)
Technical data
Material | Al |
"Customised versions with company name and address are available on request." |
Part No. 490000 NSE 0 V2A
GTIN 4013364306417, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 0 |
Part No. 490001 NSE 1 V2A
GTIN 4013364306431, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 1 |
Part No. 490002 NSE 2 V2A
GTIN 4013364306493, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 2 |
Part No. 490003 NSE 3 V2A
GTIN 4013364306509, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 3 |
Part No. 490004 NSE 4 V2A
GTIN 4013364306516, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 4 |
Part No. 490005 NSE 5 V2A
GTIN 4013364306523, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 5 |
Part No. 490006 NSE 6 V2A
GTIN 4013364306530, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 6 |
Part No. 490007 NSE 7 V2A
GTIN 4013364306547, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 7 |
Part No. 490008 NSE 8 V2A
GTIN 4013364306554, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 8 |
Part No. 490009 NSE 9 V2A
GTIN 4013364306561, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Number | 9 |
Part No. 490900 NSE BLANK AL
GTIN 4013364306424, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Part No. 490021 TS 16 FL30 PP V2A
GTIN 4013364306585, Customs tariff No. (EU): 83100000, Gross weight: 34.72 g, PU: 50.00 pc(s)
Technical data
Material | StSt |
Dimensions | 84 x 58 x 1 mm |
Part No. 490020 KSS M6X16 V2A
GTIN 4013364306578, Customs tariff No. (EU): 73181552, Gross weight: 4.60 g, PU: 100.00 pc(s)
Technical data
Material | StSt |
Screw | md M6 x 16 mm |
Part No. 480291 ZSUEL 7.10 2XM6 LA38 AL
GTIN 4013364149441, Customs tariff No. (EU): 85389099, Gross weight: 9.80 g, PU: 100.00 pc(s)
Technical data
Material | Al |
Clamping range Rd / Fl | 7-10 / 30 mm |
Part No. 490022 ZSUEL 16 2XM6 LA38 V2A
GTIN 4013364306592, Customs tariff No. (EU): 85389099, Gross weight: 10.90 g, PU: 100.00 pc(s)
Technical data
Material | Al |
Clamping range Rd | 16 mm |