Your dashboard services.
Register to access all tools.

DEHNclip Rebar Clamp

Quick and safe:
DEHNclip rebar clamp for quick connection of the earth electrode to the reinforcement without tools. DEHNclip is tested for a lightning current carrying capability of 50 kA (10/350 μs) in accordance with EN 62561-1.

The clamp meets the standard requirements for foundation earth electrodes according to DIN 18014 and lightning protection systems according to IEC/DIN EN 62305-3. Mounting safety is increased and missing screw connections or inadequate tightening torques of clamps are a thing of the past.

– Compact, light and resource-efficient
– Quick and without tools
– Efficient and time-saving

For connecting round conductors with the reinforcement

4 Products

Part No. 308130 DC BK 6 RD10 STBLANK

GTIN 4013364288942, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 6-7 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.5 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 RD10 STBLANK
Part No.: 308130
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd 6-7 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.5 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308130 was added to Notepad.

Product 308130 was added to the cart.

Part No. 308131 DC BK 8 RD10 STBLANK

GTIN 4013364288881, Customs tariff No. (EU): 85359000, Gross weight: 20.30 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 8-9 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.7 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD10 STBLANK
Part No.: 308131
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd 8-9 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.7 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308131 was added to Notepad.

Product 308131 was added to the cart.

Part No. 308132 DC BK 10 RD10 STBLANK

GTIN 4013364288423, Customs tariff No. (EU): 85359000, Gross weight: 21.40 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 10 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 10 RD10 STBLANK
Part No.: 308132
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd 10 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308132 was added to Notepad.

Product 308132 was added to the cart.

Part No. 308133 DC BK 12 RD10 STBLANK

GTIN 4013364288911, Customs tariff No. (EU): 85359000, Gross weight: 21.80 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 12 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.7 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 RD10 STBLANK
Part No.: 308133
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd 12 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.7 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308133 was added to Notepad.

Product 308133 was added to the cart.


For connecting flat conductors with the reinforcement

4 Products

Part No. 308140 DC BK 6 FL30 STBLANK

GTIN 4013364288935, Customs tariff No. (EU): 85359000, Gross weight: 22.40 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 6-7 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.0 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 FL30 STBLANK
Part No.: 308140
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Fl 6-7 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.0 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308140 was added to Notepad.

Product 308140 was added to the cart.

Part No. 308141 DC BK 8 FL30 STBLANK

GTIN 4013364288904, Customs tariff No. (EU): 85359000, Gross weight: 21.04 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 8-9 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 FL30 STBLANK
Part No.: 308141
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Fl 8-9 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308141 was added to Notepad.

Product 308141 was added to the cart.

Part No. 308142 DC BK 10 FL30 STBLANK

GTIN 4013364288522, Customs tariff No. (EU): 85359000, Gross weight: 20.08 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 10 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 10 FL30 STBLANK
Part No.: 308142
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Fl 10 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308142 was added to Notepad.

Product 308142 was added to the cart.

Part No. 308143 DC BK 12 FL30 STBLANK

GTIN 4013364289123, Customs tariff No. (EU): 85359000, Gross weight: 20.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 12 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 FL30 STBLANK
Part No.: 308143
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Fl 12 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308143 was added to Notepad.

Product 308143 was added to the cart.


For connecting reinforcing steel

4 Products

Part No. 308134 DC BK 6 RD6 STBLANK

GTIN 4013364308091, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 6-7 / 6-7 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.2 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 RD6 STBLANK
Part No.: 308134
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 6-7 / 6-7 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.2 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308134 was added to Notepad.

Product 308134 was added to the cart.

Part No. 308135 DC BK 8 RD8 STBLANK

GTIN 4013364308107, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 8-9 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD8 STBLANK
Part No.: 308135
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 8-9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308135 was added to Notepad.

Product 308135 was added to the cart.

Part No. 308137 DC BK 8 RD12 STBLANK

GTIN 4013364308121, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD12 STBLANK
Part No.: 308137
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308137 was added to Notepad.

Product 308137 was added to the cart.

Part No. 308136 DC BK 12 RD12 STBLANK

GTIN 4013364308114, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 12 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.6 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 RD12 STBLANK
Part No.: 308136
or equivalent.

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 12 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.6 kA
Standard EN 62561-1
*) Nominal diameter ds of the reinforcement
**) For exact assignment see test certificate.

Product 308136 was added to Notepad.

Product 308136 was added to the cart.


back to top