Your dashboard services.
Register to access all tools.

Wireless Inspection Camera

  • Wireless inspection camera for periodic visual inspection and for documenting the state of electrical installations and equipment (also without special training)
  • Brings the invisible to light
  • Facilitates work
  • Increases safety
  • Saves time

AC2 digital camera set

1 Product

Part No. 766480 SET DIGIK AC2

GTIN 4013364511835, Customs tariff No. (EU): 85258100, Gross weight: 2.10 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) up to 150 kV
Frequency 15-60 Hz
Resolution 12 megapixels
Video 4K/120 fps
Objective Ultra-wide angle (155° field of view)
Digital zoom 4x
sensor 1/1.7" 4K CMOS sensor
Image stabiliser Electronic
Formats JPEG/RAW and MP4
Internal memory 22 GB
Ext. SD card microSD (max. 256 GB) *)
Equipment Remote control via app
Voice command Yes
Battery life Max. 180 minutes
Interfaces USB type-C
Dimensions (case) 395 x 290 x 105 mm
DB drawing No. 3 Ebgw 03.61-2
*) Handle, insulating sticks and micro SD card are not included.

Product 766480 was added to Notepad.

Product 766480 was added to the cart.


Macro lens

For close-ups

1 Product

Part No. 766483 MO DIGIK AC2

GTIN 4013364513921, Customs tariff No. (EU): 90021100, Gross weight: 33.47 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

DB drawing No. 3 Ebgw 03.61-2
Dimensions 40 x 40 x 10 mm

Product 766483 was added to Notepad.

Product 766483 was added to the cart.


back to top