Part No. 766480 SET DIGIK AC2
GTIN 4013364511835, Customs tariff No. (EU): 85258100, Gross weight: 2.10 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | up to 150 kV |
Frequency | 15-60 Hz |
Resolution | 12 megapixels |
Video | 4K/120 fps |
Objective | Ultra-wide angle (155° field of view) |
Digital zoom | 4x |
sensor | 1/1.7" 4K CMOS sensor |
Image stabiliser | Electronic |
Formats | JPEG/RAW and MP4 |
Internal memory | 22 GB |
Ext. SD card | microSD (max. 256 GB) *) |
Equipment | Remote control via app |
Voice command | Yes |
Battery life | Max. 180 minutes |
Interfaces | USB type-C |
Dimensions (case) | 395 x 290 x 105 mm |
DB drawing No. | 3 Ebgw 03.61-2 |
*) Handle, insulating sticks and micro SD card are not included. |
Part No. 766483 MO DIGIK AC2
GTIN 4013364513921, Customs tariff No. (EU): 90021100, Gross weight: 33.47 g, PU: 1.00 pc(s)
Technical data
DB drawing No. | 3 Ebgw 03.61-2 |
Dimensions | 40 x 40 x 10 mm |