Surge protection – for seamless processes in hospitals.

A carefully planned surge protection concept is a central component of lightning protection and is especially important in medical facilities such as hospitals. In particular, the effects of direct and indirect lightning strikes must be taken into account. After all, the electrical and electronic systems in the hospital are vital for patients. Since they are simultaneously a part of the advancing digitalisation processes, it is imperative that these systems function reliably. With surge protection, you ensure that the dangerous interference energies are broken down to an acceptable level and thus no longer pose a hazard.

1: Lightning equipotential bonding 2: Technical installations and server rooms 2: Technical installations and server rooms 3: Measuring and control systems / building automation 4: Heating / air conditioning / ventilation 4: Heating / air conditioning / ventilation 5: Smoke and heat exhaust ventilation system (SHEV) 6: Fire alarm control panel (FACP) 7: Voice alarm system 8: Burglar alarm system 9: Video surveillance 10: Distress call / emergency lighting 11: Photovoltaics 12: E-mobility 1: Lightning equipotential bonding 2: Technical installations and server rooms 2: Technical installations and server rooms 3: Measuring and control systems / building automation 4: Heating / air conditioning / ventilation 4: Heating / air conditioning / ventilation 5: Smoke and heat exhaust ventilation system (SHEV) 6: Fire alarm control panel (FACP) 7: Voice alarm system 8: Burglar alarm system 9: Video surveillance 10: Distress call / emergency lighting 11: Photovoltaics 12: E-mobility

961205 

DEHNvenCI 1 255 FM

Power line 230 / 400 V: Single-pole, spark-gap-based, type 1 + type 2 DEHNvenCI combined arrester based on EN 61643-11 with integrated arrester backup fuse.

Add  Details

927244 

BLITZDUCTORconnect

Data and communication line: Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed balanced interfaces.

Add  Details

952440 

DEHNguard M ACI FM

Power supply, UPS unit 230 / 400 V: Multipole DEHNguard M ACI surge arrester, type 2 according to EN 61643-11, with integrated ACI switch/spark gap combination, consisting of a base part and plug-in protection modules.

Add  Details

929161 

DEHNpatch Class EA

Server / network: Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.

Add  Details

927271 

BLITZDUCTORconnect

Measuring and control system data lines (e.g. RS-485 bus): Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed, high-frequency bus systems and balanced interfaces.

Add  Details

925001 

BUStector BT 24

KNX bus systems: Surge arrester with bus terminal design, adapted to the immunity of KNX / EIB systems.

Add  Details

929161 

DEHNpatch Class EA

Server / network: Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.

Add  Details

925001 

BUStector BT 24

KNX bus systems: Surge arrester with bus terminal design, adapted to the immunity of KNX / EIB systems.

Add  Details

927244 

BLITZDUCTORconnect

Measuring and control system data lines (e.g. RS-485 bus): Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed, high-frequency bus systems and balanced interfaces.

Add  Details

952400 

DEHNguard M TNS

Power supply 230 / 400 V: Multipole DEHNguard M surge arrester, type 2 according to EN 61643-11, consisting of a base part and plug-in protection modules.

Add  Details

927224 

BLITZDUCTORconnect

Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting 2 single cores with common reference potential and unbalanced interfaces.

Add  Details

929161 

DEHNpatch Class EA

LAN connection to building service management systems: Universal arrester for Industrial Ethernet, PoE+.

Add  Details

952110 

DEHNguard M TT 2P

Power supply for smoke extraction systems: Modular surge arrester for single-phase TT and TN systems.

Add  Details

927244 

BLITZDUCTORconnect

Actuator, external ventilation flaps, alarm notifications: Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology.

Add  Details

920336 

BLITZDUCTOR XT

Actuator, external ventilation flaps (24 V DC/AC; W): Combined arrester with RFID LifeCheck for protecting 4 single cores with common reference potential. Required base part (part no. 920 300).

Add  Details

952098 

DEHNguard S

Alternative to BLITZDUCTOR XT (part no. 920 336). Surge arrester for universal use.

Add  Details

952200 

DEHNguard M TN

Power supply for fire alarm control panel 230 V: Modular surge arrester for single-phase TN systems.

Add  Details

920324 

BLITZDUCTOR XT

Ring bus fire alarm system: Combined arrester with RFID LifeCheck for protecting 4 single cores with common reference potential. Required base part (part no. 920 300).

Add  Details

953200 

DEHNrail

Activation, 230 V, e.g. lift control, ventilation, sprinklers: Two-pole surge arrester consisting of a base part and plug-in protection module.

Add  Details

928430 

DEHNvario

Loudspeaker line: Compact combined lightning current and surge arrester for the protection of electroacoustic systems (e.g. voice alarm, loudspeaker systems).

Add  Details

953200 

DEHNrail

Power supply Burglar alarm control panel: Two-pole surge arrester consisting of base element and plugged-in protection module.

Add  Details

920247 

BLITZDUCTOR XT

Detector groups: Combination arrester with RFID LifeCheck for protecting 1 twin wire of earth-free interfaces. Requires base part (art. no. 920 300).

Add  Details

929039 

DEHNgate

Transmission device, GSM antenna: Surge arrester with integrated gas discharge arrester.

Add  Details

920375 

BLITZDUCTOR XT

Transmission device, ISDN connection: Combination arrester with RFID LifeCheck to protect 2 twisted pairs. Requires base part (art. no. 920 300).

Add  Details

929161 

DEHNpatch Class EA

Network: Universal, space-saving combined arrester in 19 mm width and RJ45 connection technology with status display for easy maintenance.

Add  Details

929221 

DEHNpatch Outdoor

IP camera surveillance systems: Universal surge arrester for GBit Ethernet applications, Power over Ethernet and similar applications in structured cabling in indoor and outdoor areas (IP 66).

Add  Details

971127 

DEHNsecure

Lighting escape routes (outdoor area): Single-pole, modular, coordinated lightning current arrester for DC applications.

Add  Details

972125 

DEHNguard SE

Lighting escape routes (indoor), DC supply (battery), emergency lighting: Single-pole, modular surge arrester for DC applications.

Add  Details

952220 

DEHNguard M TN

AC supply, emergency lighting: Modular surge arrester for single-phase TN systems.

Add  Details

920375 

BLITZDUCTOR XT

Sensor and signal line: Combination arrester with RFID LifeCheck to protect 2 twin wires. Requires base part (art. no. 920 300).

Add  Details

900923 

DEHNcube 2 YPV

Inverter protection: DCU 2 YPV 1100 2M 1S generator terminal box with IP65 protection. Three-stage DC switching device with combined disconnecting and short-circuiting device with safe electrical isolation.

Add  Details

941406 

DEHNshield TNS Basic

Power supply charging pole: Multipole combined arrester according to EN 61643-11 on spark gap basis.

Add  Details

927271 

BLITZDUCTORconnect

MSR data lines (e.g. RS-485 bus): Space-saving, modular combined lightning current and surge arrester in 6 mm width and push-in connection technology with status display for protecting 1 twin wire of earth-free high-frequency bus systems as well as symmetrical interfaces.

Add  Details

How to plan surge protection for hospitals correctly.

Lightning equipotential bonding plays a particularly important role in buildings with an external lightning protection system. This must be carried out for all conductive systems leading into the building from the outside according to DIN EN 62305-3. In addition, you should consider an EMC-based lightning protection zone concept according to DIN EN 62305-4 for the protection of sensitive components during planning.

Surge protection devices are divided into lightning current arresters, surge arresters and combined lightning current and surge arresters. Lightning current arresters and combined lightning current and surge arresters that implement the transition from lightning protection zone 0A to 1 or 0A to 2 are subject to the highest requirements with regard to discharge capacity. These arresters must be able to conduct partial lightning currents of the 10/350 μs waveform without causing damage in order to prevent destructive partial lightning currents from entering the electrical system of a building.

At the transition from lightning protection zone 0B to 1 (or downstream of the lightning current arrester at the transition from lightning protection zones 1 to 2 and higher), surge arresters are used to protect against overvoltages. Their task is to further attenuate the residual energy of the upstream protection stages and to limit the overvoltages induced in the system or generated there themselves.

 

Important information
for download

Brochure DEHN protects technical building equipment .pdf 5.6 MB

DEHNselect

Find the required solutions for your project in just a few steps. With DEHNselect, you can easily select the standard-compliant surge protection for hospitals - whether for new buildings, conversions or modernisation.

 

To DEHNselect

Have you got any questions?

We are happy to answer any questions you may have.
You can reach your contact person at [email protected].