Calculation programmes for lightning protection systems IEC 62305-2/-3
With its user-friendly interface, DEHNsupport offers experts the opportunity to examine the objects to be protected in compliance with normative specifications.
Calculation programmes for lightning protection systems IEC 62305-2/-3
With its user-friendly interface, DEHNsupport offers experts the opportunity to examine the objects to be protected in compliance with normative specifications.
Basic Version | Upgrade Distance Edition | Distance Edition | Multi-User installation request | |
Part No. | 199999 | 199970 | 199950 | 99411 |
Risk Tool | ✔︎ | ✔︎ | ✔︎ | |
Air-Termination | ✔︎ | ✔︎ | ✔︎ | |
Earthing Tool | ✔︎ | ✔︎ | ✔︎ | |
SPD selection Tool | ✔︎ | ✔︎ | ✔︎ | |
DEHN Distance Tool | ✔︎ | ✔︎ | ✔︎ | |
Number of licenses | One license with two activations | One license with two activations | One license with several activations | |
Note | Only possible in combination with basic version |
The software is available in different combinations: