DEHNsense EFD –
More safety during work
on electrical installations
More safety during work
on electrical installations
The EFD gives timely warning of danger from electric current, directly when entering the danger zone. As an additional measure to the 5 safety rules, the detector significantly increases safety when working on electrical systems. Suitable for nominal voltages from 6 .... 420 kV.
Your additional warning adjustable to the system!
-
Always working at the right installation
An alarm is given as soon as one approaches the wrong, i.e. a live, system, switchgear cell or overhead contact line.
-
The optimum response value is easily set
The response sensitivity of the EFD can be adapted to the specific installation in order to avoid false alarms.
-
Triple alarm for yet more safety!
The warning when entering the danger zone is visual, audible and haptic.
-
Smart work
If the EFD is connected to the DEHNwork app, device information can be displayed, and application-specific settings made on the device.
-
Easy documentation
All important events of the work order are reliably logged in the DEHNwork app.
Suitable for every work situation
Portable – light – flexible
DEHNsense EFD can be worn on a helmet or on the wrist. It is easy to operate – even when wearing gloves.
DEHNsense EFD
on the wrist
Optimal for work on electrical installations
DEHNsense EFD
on a helmet
Optimal for work on overhead lines.
Safe whatever the work situation
With triple warning
When the predefined voltage range is reached, a three-fold warning is given: visual, acoustic and haptic.
Visual
By a flashing red light, visible from all sides.
Acoustic
By an alternating warning tone
Haptic
By tangible vibration of the device
Smart connection to DEHNwork app
Even more comfort
-
In conjunction with the DEHNwork app, all data can be conveniently displayed via smartphone or tablet (iOS or Android) and the various parameters can be set in advance.
-
Create different system profiles that you can activate whenever you like and adjust to the system conditions or create new ones again.
-
Transfer the system-specific QR code and the individual response value to your EFD, without contact.
Downloads
Flyer | DEHNsense EFD | Your additional warning – adjustable to the system! | .pdf 0.6 MB |
Got any questions about DEHNsense EFD?
Just drop us a line: Techical Support
or call us under: +49 9181 906 1750